Volvo L150H

Volvo L150H

Price
164,563 USD
Year
2016
Working hours
5650 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L150H
CategoryWheel Loaders
Serial Number00005209
Unit Number00005209
Catalog NumberCU4543442
Manufacturing Year2016
Hours5650 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax$ 164,563
Tax (19%)$ 31,267
Price Including Tax$ 195,830
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION FRONT LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Josef Zumloh
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone