Volvo L150G

Volvo L150G

Price
77,000 USD
Year
2012
Working hours
12169 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L150G
CategoryWheel Loaders
Serial Number022786
Unit Number477346
Catalog NumberCU4600809
Manufacturing Year2012
Hours12169 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax77,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*ENGINE REBUILT ... BY VOLVO
12169/03/17/20
2012 VOLVO L150G WHEEL LOADER
24 VOLT / 80 AMP SYSTEM
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
BUCKET-GP,4.97CYD BOCE/TEETH
COUNTERWEIGHT / ALARM, TRAVEL
DIFFERENTIAL STD, FRT LOCK
ENGINE ENCLOSURE / FENDERS
ENGINE,D13F-C,12.5L,295HP,TIER 2
HAND TROTTLE / AM-FM RADIO
HYDRAULICS,STANDARD/ OIL COOLERS
LIGHTING,HALOGEN WORK,2FRT/2 RR
QUICK COUPLER, HYDRAULIC
SEAT,CLOTH SUSPENSION W/3" BELT
STANDARD LIFT / BEACON / EROPS
TIRES,BRIDGESTONE 26.5R25 @1%
TOW HITCH / LIFTING EYES
TRANSMISSION,POWERSHIFT HTL 221
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*ENGINE REBUILT ... BY VOLVO
12169/03/17/20
2012 VOLVO L150G WHEEL LOADER
24 VOLT / 80 AMP SYSTEM
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
BUCKET-GP,4.97CYD BOCE/TEETH
COUNTERWEIGHT / ALARM, TRAVEL
DIFFERENTIAL STD, FRT LOCK
ENGINE ENCLOSURE / FENDERS
ENGINE,D13F-C,12.5L,295HP,TIER 2
HAND TROTTLE / AM-FM RADIO
HYDRAULICS,STANDARD/ OIL COOLERS
LIGHTING,HALOGEN WORK,2FRT/2 RR
QUICK COUPLER, HYDRAULIC
SEAT,CLOTH SUSPENSION W/3" BELT
STANDARD LIFT / BEACON / EROPS
TIRES,BRIDGESTONE 26.5R25 @1%
TOW HITCH / LIFTING EYES
TRANSMISSION,POWERSHIFT HTL 221
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Poor
  • Fair
  • Fair
  • Poor
safety items
  • Yes
  • Yes
  • Yes
  • Fair
  • PoorRIGHT MIRROR BROKEN AND MISSING/ REAR WINDOW CRACKED
  • PoorDOES NOT WORK
  • Fair
  • Good
  • OUT OF DATE
gauges, operator station, console
  • Poor
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • PoorRIGHT MIRROR BROKEN AND PARTS MISSING
  • Fair
  • PoorSEAT BELT OUT OF DATE
  • Fair
  • PoorREAR WINDOW CRACKED
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • YesENGINE HAS A MISS
  • No
  • No
  • ENGINE HAS A MISS
  • OK
  • NORMAL
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairENGINE HAS A MISS
  • Fair
cooling system
  • No
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
  • Fair
  • FairLIGHTS NOT WORKING
  • Fair
transmission
  • No
  • No
  • LOW TRANSMISSION PRESSURE AND WILL KICK OUT OF GEAR
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • FairLOW TRANSMISSION PRESSURE AND WILL KICK OUT OF GEAR
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
brake
  • Yes
  • No
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
hydraulics
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
bucket
  • 5 CYD
  • 5 CYD
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • TRANS KICKS OUT OF GEAR
  • ENGINE HAS MISS
  • NEEDS TIRES
  • 12,016 HOURS
axle assemblies
  • Fair
  • Fair
  • Fair
general condition
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
tires
  • 0%
  • NEED TO BE REPLACED
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN1NoYesYes
Left RearMICHELIN1NoYesYes
Right FrontMICHELIN1NoYesYes
Right RearMICHELIN1NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone