Volvo L150G

Volvo L150G

Price
54,302 USD
Year
2012
Working hours
13213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L150G
CategoryWheel Loaders
Serial Number22785
Unit Number22785
Catalog NumberCU4521537
Manufacturing Year2012
Hours13213 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 54,302
Tax (19%)$ 10,317
Price Including Tax$ 64,619
Features
Additional InformationOPERATING WEIGHT: 24 T
ENGINEPOWER: 300 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone