Volvo L 150 G

Volvo L 150 G

Price
On Request
Year
2012
Working hours
13337 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L 150 G
CategoryWheel Loaders
Serial Number22974
Unit Number19B4549
Catalog NumberCU4519591
Manufacturing Year2012
Hours13337 h
CountryNorway
LocationBerger. 2020 Skedsmokorset
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationHel og pen Volvo L150G

COMFORT DRIVE CONTROL (CDC)
QUICK COUPLER
EMISSION LEVEL: STAGE IIIB
CE MARKED: YES
3RD HYDR. CIRCUIT
CABIN TYPE: ENCLOSED CAB
ENGINE OUTPUT: 300 HP
AIR CONDITIONING
BODY TYPE: ARTICULATED
TOP SPEED: 38 KM_H
GENERAL GRADE (1 MIN - 5 MAX): 3
BUCKET CAPACITY: 4600000 CM3
ENGINE: D13H
HURTIGKOBLING. 3.VENTIL. LOADTRONIC VEKT.
FRONT TYRES REMAINING: 5 %
WEIGHLOADER
AMOUNT OF PREVIOUS OWNERS: 2
BOOM SUSPENSION
REAR TYRES REMAINING : 5 %
ROTATING BEACON
GROSS WEIGHT: 24000 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone