Volvo L120H

Volvo L120H

Price
99,400 USD
Year
2016
Working hours
10027 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L120H
CategoryWheel Loaders
Serial NumberVCEL120HC00015266
Unit Number22041442
Catalog NumberCU4448318
Manufacturing Year2016
Hours10027 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 99,401
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPARE BRISE FRONTALE CASSE
bucket
  • 2880 MM
  • 2880 MM 70%
comments, misc. repairs, general remarks
  • FR-23
tires
  • 10%
  • 23.5R25 MICHELIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone