Volvo L120

Volvo L120

Price
22,500 USD
Year
1994
Working hours
19,741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L120
CategoryWheel Loaders
Serial NumberV61125
Unit NumberV61125
Catalog NumberCU4810841
Manufacturing Year1994
Hours19,741 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax22,500 USD
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
FORKSFORKS
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • PoorRight rear cover missing, left rear rusted through, bent
  • FairFaded,
  • FairTop of left front fender bent
  • Good
  • Good
  • PoorFaded, paint chips and surface rust over machine
  • PoorGrille and hardnose dented and bent
  • FairLower engine side panels missing, right front light bracket loose, bent
  • FairRight lower ladder steps missing
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • PoorNot working
  • Poorinop
  • PoorFire extinguisher bracket screwed into Rops
  • PoorLatch broken
gauges, operator station, console
  • No
  • Yes
  • Good
  • Good
  • FairUpper door hundred been repaired
  • GoodEMS warning lights working
  • Good
  • Good
  • GoodAll gauges working
  • FairLeft cab mirror broken
  • GoodWorking
  • GoodHour meter working reads 19742hr
  • PoorLatch broken belt weathered, not dated
  • PoorLower seat cushion and backrest torn, can not adjust
  • Good
  • FairCab glass in place, right door glass cloudy
  • GoodBoth working
engine
  • YesModerate
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • YesLeak at pump shutoff housing, oil cooler line leaking
  • No
  • Red
  • Powered by Volvo 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • FairBelts squeal on acceleration
  • PoorLeft Transmission/engine support bolts stripped out
  • FairExhaust leak at end of muffler
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • FairFins plugged, needs cleaned
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • FairLower front floods not working , both rears not working
  • Good
  • Good
  • Fair
transmission
  • Yes
  • No
  • Good
  • FairTransmission case is wet, lines over Transmission leaking, needs cleaned to pinpoint leak
  • FairTransmission is wet needs cleaned to pinpoint leak
  • FairShifted through speeds, auto shift working, spins tires in a pile in 1-st gear (slow)
  • Good
  • GoodPowertrain temperature gauge working
  • Good
  • Good
  • Good
steering
  • GoodNo movement seen in center pin area
  • FairWet
  • FairLines at hmu and valve block leaking
  • FairRight steering cylinder leaking from packing
  • Good
  • Good
  • Good
brake
  • No
  • YesLeft front caliper leaking
  • Good
  • Good
  • PoorInop
  • FairService brakes working, pedal has travel
  • FairDry 4-wheel disk brakes
hydraulics
  • YesCoupler cylinder leaking when unlocked
  • GoodBoth kickouts working
  • PoorBoth bucket cylinders leaking from packing
  • Fair
  • FairLines leaking over Transmission
  • FairBoth lift cylinders seeping/leaking
  • Good
  • FairPump making slight growling noise
  • Good
attachments / work tools
  • Yes57in forks, 58in wide carriage
bucket
  • Yes
  • 9’4ft wide
  • Good
  • FairStarting to show wear and denting
  • PoorLinkage piviot points worn out, 3/4-1in play, linkage pins welded in place, some welds broken
  • Good
  • FairWorn, has a flip left
  • Good
  • Fair
  • GoodHorizontal pin lock hydraulic coupler, operated good
final drives
  • FairRight front wheel seal leaking
  • FairOscillation bearing shows some wear
  • Good
  • Good
axle assemblies
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • 23.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XADN)2260NoYesYes
Left RearMichelin (XAD)310NoNoNo
Right FrontTitan (MXL)2770NoYesNo
Right RearBridgestone (V-steel)410NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone