Volvo L110F

Volvo L110F

Price
90,000 USD
Year
2011
Working hours
9253 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandVolvo L110F
CategoryWheel Loaders
Serial NumberL115331
Unit Number464894
Catalog NumberCU4427795
Manufacturing Year2011
Hours9253 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Features
Accessories
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information2011 VOLVO L110F WHEEL LOADER
AIR CONDITIONER/HEATER-DEFROSTER
AM FM RADIO / DIGITAL DISPLAY
AS IS AS RECEIVED
AUTO SHIFT / HTE 204/4F-4R
BUCKET-GP,3.75 W/TEETH & EDGE
COUPLER-QUICK,HYDRAULICS
DIFF LOCK/UNLOC/ COUNTERWEIGHT
ENGINE,D7E LB E3, 7.1L, TIER 3
EROPS / FIRE EXTINGUISHER
FORKS, HYD 72"
LIGHTING, INTERIOR & WORK
SEAT, STANDARD W/ BELT
STANDARD LIFT & RIDE CONTROL
TIRES, 23.5 R25 @90%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBushings are intact and in good shape
  • FairMinor scrapes repairs NOT needed
  • Unit looks to be in very good condition overall
  • No
  • YesNormal cleaning required
safety items
  • Yes
  • Yes
  • Yes
  • Unit NOT operational assume it is for trade value purposes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Yes
  • Unit NOT operational assume it is for trade value purposes
  • Unit NOT operational assume it is for trade value purposes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • No
  • No
  • Yesvery Minor seeps
  • No
  • UKN
  • Unit NOT operational assume it is for trade value purposes
  • Unit NOT operational assume it is for trade value purposes
  • Fairdirty
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Fairsee exhaust leak
  • FairExhaust Leak aft of turbo, seems to have been addressed
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor cooling fin damage
  • Good
  • UKN
  • Unit NOT operational assume it is for trade value purposes
electrical, starting and charging system
  • Unit NOT operational assume it is for trade value purposes
  • Good
transmission
  • No
  • Unit NOT operational assume it is for trade value purposes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
steering
  • Unit NOT operational assume it is for trade value purposes
  • FairMinor leak under cab
  • Good
  • Good
  • FairMinor leak under Cab
  • Good
brake
  • No
  • Unit NOT operational assume it is for trade value purposes
hydraulics
  • Yes
  • Unit NOT operational assume it is for trade value purposes
  • Good
  • FairMinor seep on wiper seal
  • Fair
  • FairLine leak at articulation point left side
  • Fair
  • Good
  • Good
attachments / work tools
  • Yes
bucket
  • Good
  • 3.75yrd
  • 3.75 yrd
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds Pin shims, no repair needed
  • Good
  • Good
  • Good
final drives
  • PoorNot installed
  • Good
  • Good
  • No
  • Unit NOT operational assume it is for trade value purposes
  • Good
comments, misc. repairs, general remarks
  • The front Axle was remove, the unit was locked out/tagged out, Steve Axelson advised the unit will be fully operational upon trade
  • Overall this loader was in good shape for 9k hrs, this would sell , AS IS
axle assemblies
  • Good
  • Good
  • REMOVED FOR REPAIR IN CUSOMERS SHOP
  • UKN
  • No
  • No
  • No
  • No
  • No
  • No
general condition
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • NoFront axle is removed for repair in the customers shop
  • No
torque converter
  • UKN
  • Unit NOT operational assume it is for trade value purposes
  • No
  • Good
  • Good
tires
  • No
  • 90
  • Like new
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearTitan90NoNoNo
Right RearTitan90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone