Terex 72-61

Terex 72-61

Price
14,900 USD
Year
2008
Working hours
13408 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex 72-61
CategoryWheel Loaders
Serial Number68934
Unit Number68934
Catalog NumberCU4680564
Manufacturing Year2008
Hours13408 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax14,900 USD
Tax USD
Price Including Tax USD
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • GoodRear bolt on counterweight
  • Good
  • FairFaded,
  • Good
  • GoodStraight
  • Good
  • Good
  • Good
  • PoorFaded, surface and scale rust over machine areas
  • GoodAluminum precleaner
  • Good
  • Good
  • Good
safety items
  • YesWorking
  • Yes
  • Yes
  • Good
  • GoodAir horn working
  • GoodWorking
  • Good
  • PoorWeathered, belt, not dated
gauges, operator station, console
  • Yes
  • NoSound proofing torn, missing in headliner and cab pillar posts
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodCab glass in place (no chips or cracks) no equipped with outer mirrors
  • Good
  • Good
  • GoodHour meter working reads 2685hrs.
  • Good
  • PoorWeathered, not dated
  • Good
  • Good
  • GoodAir operated wipers working
engine
  • YesHeavy
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Green, clean
  • Powered by Detroit diesel 8V-92, 8-cylinder turbo diesel
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
  • No
  • No
  • GoodBelts in good condition
  • Good
  • Good
  • Good
  • FairFins plugged need cleaning
electrical, starting and charging system
  • No
  • No
  • Good
  • Good
  • FairRight upper front flood not working
  • Good
  • Good
  • Good
transmission
  • YesControl valve on side or transmission case leaking
  • No
  • Good
  • FairHas slight clicking noise in driveline, possible u-joints
  • Good
  • GoodShifted through both speeds in both directions spins tires in a pile in 1-st gear
  • Good
  • Good
  • GoodPowertrain temperature and pressure gauges wor
  • Good
  • Good
  • Good
steering
  • FairHas aprox 3/8in play in center pins and bushings
  • Good
  • Good
  • Good
  • FairLeft seeping from packing
  • FairFitting on steering valve on front of transmission leaking
brake
  • Yes
  • Left front brake not working
  • FairPads in good condition left front oil soaked front leaking cylinder
  • PoorActuator rod broken on left front
  • GoodBuilds air good,
  • Good
  • Good
  • GoodWorking
  • FairPedal has some travel
  • GoodDry air actuated drum style brakes
hydraulics
  • PoorKickouts not working
  • PoorLeft bucket cylinder leaking from packing
  • FairHas linkage play in control levers
  • Good
  • Good
  • PoorLeft lift cylinder leaking from packing
  • FairOperates good, seems slightly weak, oil level was low
  • FairMain control valve leaking
  • Good
bucket
  • Yes
  • 11’2ft wide bucket, serial 9068296
  • PoorCracked along heel plate and bottom of bucket
  • Good
  • Good
  • Good
  • Good
  • FairBeen flipped, in good condition
  • Good
  • Good
final drives
  • Has some driveline play
  • FairFront axle pinion seal leaking
  • FairInput seal leaking
  • PoorRear axle mounting pins and bushings worn, clunks when weight I bucket
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
tires
  • 29.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA)2660NoYesNo
Left RearMichelin (X)3070NoYesNo
Right FrontMichelin (XHA)2660NoYesNo
Right RearMichelin (X)2870NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone