Loaders
Wheel Loaders
SEM
Quick Search
Contact dealer
SEM MACHINERY SEM658C
2017
304 Hours
MADISA
Brand
SEM MACHINERY SEM658C
Category
Wheel Loaders
Serial Number
S5F00500
Unit Number
SNE0432
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
SEM MACHINERY SEM658C
Home
Construction
Loaders
Wheel Loaders
SEM
SEM MACHINERY SEM658C
Year
2017
Working hours
304 h
Print
Add to favorites
‹
›
×
Videos of SEM MACHINERY SEM658C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
118,300
MADISA
Coatzacoalcos
+52 8184002000
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
SEM MACHINERY SEM658C
Maquinas Diesel SA de CV
Category
Wheel Loaders
Serial Number
S5F00500
Unit Number
SNE0432
Catalog Number
10033459
Year
2017
Hours
304 h
Country
Mexico
Location
Coatzacoalcos, Mexico
Pricing
Price Excluding Tax
118,300
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
Protection MADISA 30 DIAS O 200 HORAS EN TREN DE FUERZA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection
MADISA 30 DIAS O 200 HORAS EN TREN DE FUERZA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
14
0
0
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Good
decals
Good
differential supports
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Good
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Good
safety items
5
0
0
back up alarm functioning
Yes
brakes functioning
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
seat belt - safety items
Good
gauges, operator station, console
13
0
0
air conditioner
Good
dash console
Good
door latches
Good
doors
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Good
switches
Good
windows
Good
windshield wipers
Good
engine
7
0
0
apparent other engine damage
No
blow by
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
rojo
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
operating condition - engine
Good
cooling system
8
0
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
transmission
15
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
8
0
0
articulate p & b
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
valves
Good
brake
7
0
0
leaks - brake
No
control valve
Good
leaks - brake
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
pump - brake
Good
axle assemblies
3
0
0
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
8
0
0
leaks - hydraulics
No
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
tilt cylinder
Good
bucket
8
0
0
bucket bottom
Good
bucket floor
Good
bucket linkage - bucket 1
Good
bucket sides
Good
cutting edges
Good
loader pins & bushings
Good
segments
Good
teeth / adapters
Good
tires
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
90
No
No
No
Left Rear
90
No
No
No
Right Front
90
No
No
No
Right Rear
90
No
No
No
general condition
3
0
0
machine starts and is operable
Yes
s.o.s. (all compartments)
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
SEM MACHINERY SEM658C on Mascus USA