Schaeff SKL832

Schaeff SKL832

Price
11,018 USD
Year
1991
Working hours
7829 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSchaeff SKL832
CategoryWheel Loaders
Serial Number832/0737
Unit Number832/0737
Catalog NumberCU4457167
Manufacturing Year1991
Hours7829 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding Tax$ 11,018
Tax (19%)$ 2,093
Price Including Tax$ 13,111
Features
Additional InformationENGINEPOWER: 52 HP
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone