New Holland LW190.B

New Holland LW190.B

Price
29,000 USD
Year
2005
Working hours
10,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland LW190.B
CategoryWheel Loaders
Serial Number945165
Unit Number945165
Catalog NumberCU4811752
Manufacturing Year2005
Hours10,000 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax29,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Yes
  • Good
  • Good
  • FairRight battery box cover bent slight
  • Good
  • Good
  • FairR&L front fiberglass broken
  • Good
  • Good
  • Good
  • FairFaded slight, scratches, paint peeling on plastic surfaces, couple surface rust spots
  • Good
  • Good
  • GoodLR has grind marks by battery box area
  • FairRight platform bent slight in front, LR step bent slight
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • 1/4
  • FairNot cold
  • Good
  • Good
  • Good
  • Good
  • FairMat torn slight, worn slight
  • Good
  • Good
  • GoodTemperature control spins 360
  • FairInoperable
  • Good
  • Good8/2005
  • GoodAir suspension seat
  • Good
  • FairWindshield cracked
  • FairFront arms laying in cab, motor working
engine
  • YesSlight normal
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • RF,LR turn signals inoperable
  • Good
  • Good
  • FairRF upper and rear lights inoperable
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Active transmission fault code light is on, further inspection needed
  • Good
  • Goodall three gear lights inop on dash showing current gear
  • Good
  • GoodAutoshift functioning
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • FairP/b worn, replace p/b
  • Good
  • Good
brake
  • Yes
  • 2nd
  • GoodWhen brake pedal is first applied the brake psi light comes on for short time
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesCouple lines or fittings seeping
  • FairLeaking by hydraulic fitting on accumulator, not functioning, further inspection needed
  • FairBoth inoperable
  • Good
  • FairHydraulic hose by center articulation seeping
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 152258
  • Seems oversized for loader, stalls out when getting bucket full and trying to lift through pile
  • JRB bucket, 120” wide
  • FairWorn slight, dings across floor
  • Good
  • PoorBowed down about 3” across front
  • Good
  • FairBucket pivot, z bar pivot and dogbone linkage p/b worn slight
  • GoodHorizontal hydraulic pin style coupler, little loose to bucket
  • GoodWorn slight, not flipped, center edge little loose
final drives
  • Yes
  • FairPinion seal leaking, right wheel seal weeping,
  • Good
  • GoodLeft center case seam weeping
  • Good
tires
  • 53
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA3786NoNoYes
Left RearDoublecoin REM21431NoYesYes
Right FrontBridgestone VUT3067NoNoYes
Right RearMichelin XHA1228NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone