Quick Search

Michigan L30

Michigan L30

Price
US$ 19,908
Working hours
15,459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Brownstown Twp, MI
+1 8669941408
Show phone number
Basic information
BrandMichigan L30
CategoryWheel Loaders
Serial NumberL30P71210
Catalog Number10031142
Hours15,459 h
CountryUnited States
LocationBROWNSTOWN TWP, United States
Pricing
Price Excluding Tax19,908 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EROPSEROPS
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
FORKSFORKS
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1360
  • Yes
  • No
  • Good
  • Good
  • FairScratched
  • Good
  • FairFaded and scratched and some peeling
  • Good
  • Good
  • FairFront and rear fenders are bent a little bit
  • Good
  • Good
  • Good
  • Good
  • FairFaded and scratched and also has surface rust
  • FairPlastic inside cab is dirty and some vinyl covering is ripped
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
341
  • NoInoperable
  • Yes
  • Yes
  • Yes
  • YesSome are fading
  • Good
  • PoorThere isn’t one
  • FairNo outside mirrors
  • FairInoperable
  • Fair
  • Good
  • Fair
  • Good
gauges, operator station, console
1161
  • YesInoperable
  • No
  • No
  • No
  • Yes
  • No
  • 1/2 Tank
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairShows some wear and is dirty
  • Good
  • Fair
  • Good
  • FairInoperable
  • Good
  • Good
  • Fair
  • PoorSeat cushions are worn out
  • FairRocker switches labeling is worn
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • NoHydraulic oil is low
  • No
  • No
  • No
  • YesLeft side of oil pan and left side of front cover are leaking and head gasket is leaking.
  • No
  • Green
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1230
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair3rd gear is weak in both directions
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairSome clunking when shifting gears in both directions
steering
520
  • FairP&B have a 1/16” of movement
  • Good
  • Good
  • FairP&B have some movement
  • Good
  • Good
  • Good
brake
550
  • YesCan drive through parking brake
  • Yes
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • FairRight front brake line is leaking or caliper is leaking
  • FairWeak
  • Good
  • Good
  • Good
axle assemblies
210
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • FairRims have some rust
hydraulics
640
  • Yes
  • Fair
  • Good
  • Good
  • FairMultiple weathered lines
  • Fair
  • FairRight cylinder is leaking at head seal
  • Good
  • Good
  • Good
  • Good
bucket
370
  • No
  • Yes
  • FairShows some wear
  • Fair
  • Good
  • Good
  • FairP&B have a 1/16” of movement
  • FairShow some wear
  • FairShows some wear and has a flip left
  • Good
  • FairLeft rear loader arm P&B has a lot of movement and the rest have a 1/16” of movement
  • FairShows some wear
final drives
530
  • No
  • Good
  • FairRight side possibly duo-cone seal is leaking or it’s a brake line or caliper leaking inside of rim is wet with oil
  • Good
  • Good
  • Good
  • Good
  • FairShows some wear
  • Fair
tires
  • No
  • Matching set of 15.5-25 all tires are weather cracked.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitian2550NoYesNo
Left RearTitian2550NoYesYes
Right FrontTitian2550NoYesNo
Right RearTitian2550NoYesNo
general condition
210
  • No
  • Yes
  • No
  • Yes
  • No
  • Fair
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering