Liebherr L586

Liebherr L586

Price
168,248 USD
Year
2015
Working hours
6750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L586
CategoryWheel Loaders
Serial NumberVATZ0461LZB040218
Unit Number22041354
Catalog NumberCU4438765
Manufacturing Year2015
Hours6750 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 168,248
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • safety items
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • tires
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PARE BRISE FISSURE
bucket
  • GODET 3500 MM LAME 50%
comments, misc. repairs, general remarks
  • FR-23
tires
  • 70%
  • 29.5R25 GOOD YEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone