Liebherr L580

Liebherr L580

Price
On Request
Year
2015
Working hours
5655 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L580
CategoryWheel Loaders
Serial Number40910
Unit NumberLIEBH-40910
Catalog NumberCU4532290
Manufacturing Year2015
Hours5655 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
ENGINEPOWER: 272 HP
TIRES CONDITION FRONT RIGHT: 60 %
OPERATING WEIGHT: 24.6 T
TIRES CONDITION FRONT LEFT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Rene Hirschmann
Germany
Telephone:+49 89 32197110
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone