Liebherr L576

Liebherr L576

Price
83,999 USD
Year
2013
Working hours
9065 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L576
CategoryWheel Loaders
Serial NumberJZB034446
Unit NumberJZB034446
Catalog NumberCU4523512
Manufacturing Year2013
Hours9065 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 83,999
Tax (19%)$ 15,960
Price Including Tax$ 99,959
Features
Additional InformationBUCKET CONDITION: 50 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR RIGHT: 10 %
TIRES CONDITION REAR LEFT: 10 %
ENGINEPOWER: 272 HP
OPERATING WEIGHT: 24.3 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone