Liebherr L576

Liebherr L576

Price
67,199 USD
Year
2011
Working hours
13532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L576
CategoryWheel Loaders
Serial NumberVATZ0457EZB026442
Unit NumberLIEBH-26442
Catalog NumberCU4430114
Manufacturing Year2011
Hours13532 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax$ 67,199
Tax (19%)$ 12,768
Price Including Tax$ 79,967
Features
Additional InformationOPERATING WEIGHT: 24.3 T
ENGINEPOWER: 272 HP
TIRES CONDITION FRONT LEFT: 35 %
TIRES CONDITION FRONT RIGHT: 35 %
TIRES CONDITION REAR LEFT: 55 %
TIRES CONDITION REAR RIGHT: 55 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone