Liebherr L556

Liebherr L556

Price
105,933 USD
Year
2015
Working hours
4762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L556
CategoryWheel Loaders
Serial NumberLZB040988
Unit NumberLZB040988
Catalog NumberCU4548888
Manufacturing Year2015
Hours4762 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 105,933
Tax (16%)$ 16,949
Price Including Tax$ 122,882
Details
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 190 HP
OPERATING WEIGHT: 17.9 T
BUCKET CONDITION: 50 %
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 190 HP
OPERATING WEIGHT: 17.9 T
BUCKET CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 6233 770350
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources