Liebherr L538

Liebherr L538

Price
43,796 USD
Year
2011
Working hours
15776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L538
CategoryWheel Loaders
Serial NumberVATZ0433
Unit NumberVATZ0433
Catalog NumberCU4579034
Manufacturing Year2011
Hours15776 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax43,796 USD
Tax (19%)8,321 USD
Price Including Tax52,117 USD
Details
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
OPERATING WEIGHT: 12.8 T
ENGINEPOWER: 156 HP
TIRES CONDITION FRONT RIGHT: 50 %
BUCKET CONDITION: 40 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Features
Additional InformationTIRES CONDITION FRONT LEFT: 50 %
OPERATING WEIGHT: 12.8 T
ENGINEPOWER: 156 HP
TIRES CONDITION FRONT RIGHT: 50 %
BUCKET CONDITION: 40 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone