Liebherr L524

Liebherr L524

Price
39,895 USD
Year
2007
Working hours
4500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr L524
CategoryWheel Loaders
Serial NumberCZB017463
Unit NumberCZB017463
Catalog NumberCU4560171
Manufacturing Year2007
Hours4500 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax39,895 USD
Tax (19%)7,580 USD
Price Including Tax47,475 USD
Details
Additional InformationENGINEPOWER: 110 HP
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
OPERATING WEIGHT: 11.4 T
Features
Additional InformationENGINEPOWER: 110 HP
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
OPERATING WEIGHT: 11.4 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone