Quick Search

Liebherr L524

Liebherr L524

Price
$59,814
Year
2012
Working hours
7,590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
  • Basic information
  • Details
Basic information
BrandLiebherr L524
CategoryWheel Loaders
Serial NumberZB030327
Unit NumberZB030327
Catalog Number4916251
Year2012
Hours7,590 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax59,814 USD
Tax (19%)11,365 USD
Price Including Tax71,179 USD
Details
Additional informationTIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
BUCKET CONDITION: 65 %
OPERATING WEIGHT: 11.4 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering