Quick Search

Kubota R082

Kubota R082

Year
2020
Working hours
1,710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Kavelstorf
+49 3375903412
Show phone number
Basic information
BrandKubota R082
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial Number20902
Unit Number20902
Catalog Number10141185
Year2020
Hours1,710 h
CountryGermany
LocationKavelstorf, Germany
Pricing
Price Excluding Tax37,708 USD
Tax (19%)7,164 USD
Price Including Tax44,872 USD
Details
Additional informationENGINEPOWER: 47 HP
OPERATING WEIGHT: 4.8 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering