Kramer 5075

Kramer 5075

Price
45,898 USD
Year
2018
Working hours
122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKramer 5075
CategoryWheel Loaders
Serial Number353000805
Unit Number353000805
Catalog NumberCU4692111
Manufacturing Year2018
Hours122 h
CountryGermany
LocationOsterrönfeld
Pricing
Price Excluding Tax45,898 USD
Tax (16%)7,344 USD
Price Including Tax53,241 USD
Details
Additional InformationTIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
BUCKET CONDITION: 90 %
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
BUCKET CONDITION: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Benjamin Kunisch
Germany
Telephone:+49 40 76119380
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone