Kramer 5055

Kramer 5055

Price
On Request
Year
2017
Working hours
113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKramer 5055
CategoryWheel Loaders
Serial Number357000115
Unit Number357000115
Catalog NumberCU4430108
Manufacturing Year2017
Hours113 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR RIGHT: 95 %
TIRES CONDITION FRONT RIGHT: 95 %
BUCKET CONDITION: 99 %
TIRES CONDITION REAR LEFT: 95 %
TIRES CONDITION FRONT LEFT: 95 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone