Kramer 5055

Kramer 5055

Price
On Request
Year
2017
Working hours
352 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKramer 5055
CategoryWheel Loaders
Serial NumberKRAME20001
Unit NumberKRAME20001
Catalog NumberCU4406288
Manufacturing Year2017
Hours352 h
CountryGermany
LocationGlinde
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationBUCKET CONDITION: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
ENGINEPOWER: 48 HP
OPERATING WEIGHT: 3.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone