Quick Search

Kramer 5035

Kramer 5035

Price
$43,458
Year
2021
Working hours
270 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandKramer 5035
CategoryWheel Loaders
Serial NumberM0000357
Unit NumberM0000357
Catalog Number10012835
Year2021
Hours270 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax43,458 USD
Tax (19%)8,257 USD
Price Including Tax51,715 USD
Details
Additional informationTIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 80 %
BUCKET CONDITION: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering