Quick Search

Kramer 5035

Kramer 5035

Price
US$ 42,331
Year
2021
Working hours
480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osnabrück
+49 54112194 x35
Show phone number
Basic information
BrandKramer 5035
CategoryWheel Loaders
Serial NumberM0000516
Unit NumberM0000516
Catalog Number10012834
Year2021
Hours480 h
CountryGermany
LocationOsnabrück, Germany
Pricing
Price Excluding Tax42,331 USD
Tax (19%)8,043 USD
Price Including Tax50,373 USD
Details
Additional informationTIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
TIRES CONDITION FRONT LEFT: 80 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering