Komatsu WA320-7

Komatsu WA320-7

Price
70,000 USD
Year
2014
Working hours
10872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA320-7
CategoryWheel Loaders
Serial NumberA36106
Unit Number476685
Catalog NumberCU4595496
Manufacturing Year2014
Hours10872 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 70,000
Tax-
Price Including Tax-
Details
Additional Information10872/03/2/20 2ND STEEL UNIT
2 DC-12 VOLT OUTLETS
2014 KOMATSU WA3207 WHEEL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / 3RD VALVE
BLOCK HEATER / * NO BUCKET
COUNTERWEIGHT / AM FM RADIO
COUPLER, QUICK RYLIND PO
ENGINE,2238,D107EZ,165HP,TIER 4
FRONT FENDERS / MIRRORS
HYDRAULICS, STANDARD 29.1 GPM
REAR DEFROSTER / ALARM, TRAVEL
SEAT,AIR SUSPENSION CLOTH W/BELT
STANDARD LIFT,W/2 BARS / EROPS
TIRES, 20.5-D5 MIXED @ 25%
TRANSMISSION,HYDROSTATIC F4-R4
WHEEL & JOYSTICK CONTROLS
ENGINE ENCLOSURES / RIDE CONTROL
LIGHTING,INTERIOR-CAB & WORK (6)
Features
Additional Information10872/03/2/20 2ND STEEL UNIT
2 DC-12 VOLT OUTLETS
2014 KOMATSU WA3207 WHEEL LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AS IS / AS RECEIVED
AUXILIARY HYDRAULICS / 3RD VALVE
BLOCK HEATER / * NO BUCKET
COUNTERWEIGHT / AM FM RADIO
COUPLER, QUICK RYLIND PO
ENGINE,2238,D107EZ,165HP,TIER 4
FRONT FENDERS / MIRRORS
HYDRAULICS, STANDARD 29.1 GPM
REAR DEFROSTER / ALARM, TRAVEL
SEAT,AIR SUSPENSION CLOTH W/BELT
STANDARD LIFT,W/2 BARS / EROPS
TIRES, 20.5-D5 MIXED @ 25%
TRANSMISSION,HYDROSTATIC F4-R4
WHEEL & JOYSTICK CONTROLS
ENGINE ENCLOSURES / RIDE CONTROL
LIGHTING,INTERIOR-CAB & WORK (6)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • No
  • GoodCab
  • Good
  • Good
  • PoorPeeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorDirty
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Good
  • FairGlass ok left mirror broken out
  • PoorNot working
  • Good
  • Good
  • Good
gauges, operator station, console
  • NoNot working
  • FairFan not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGlass ok left mirror broken out
  • FairFan not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorking blades bad
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • FairDirty
  • Good
  • Good
  • Good
  • FairDirty
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • FairNot all are working
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • GoodNon visible
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Good
  • GoodNon visible
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • NoNone visible
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
bucket
  • None
final drives
  • No
  • No visible or audible issues
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
  • No bucket or attachments included on deal
  • Machine in process of being washed so hard to identify leaks
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
tires
  • Front are new, rear 25%
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHerculesNoNoNo
Left RearMitasNoNoNo
Right FrontHerculesNoNoNo
Right RearMitasNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources