Komatsu WA100M-6

Komatsu WA100M-6

Price
29,896 USD
Year
2014
Working hours
5082 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu WA100M-6
CategoryWheel Loaders
Serial NumberKMTWA110P79H60513
Unit NumberKOMAT00454
Catalog NumberCU4494026
Manufacturing Year2014
Hours5082 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax$ 29,896
Tax (19%)$ 5,680
Price Including Tax$ 35,576
Features
Additional InformationENGINEPOWER: 90 HP
BUCKET CONDITION: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102 7002 11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone