Loaders
Wheel Loaders
Komatsu
Quick Search
Contact dealer
Komatsu WA500-3L
1998
30320 Hours
MICHIGAN CAT
Brand
Komatsu WA500-3L
Category
Wheel Loaders
Serial Number
A70159
Unit Number
A70159
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Komatsu WA500-3L
Home
Construction
Loaders
Wheel Loaders
Komatsu
Komatsu WA500-3L
Year
1998
Working hours
30,320 h
Print
Add to favorites
‹
›
×
Videos of Komatsu WA500-3L
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
55,000
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
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
Komatsu WA500-3L
Michigan CAT
Category
Wheel Loaders
Serial Number
A70159
Unit Number
A70159
Catalog Number
10094541
Year
1998
Hours
30,320 h
Country
United States
Location
Grand Rapids, United States
Pricing
Price Excluding Tax
55,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
Additional information
CAB, AC, BKT, 29.5R25 TIRES MAY BE SWAPPED
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
5
0
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Fair
R&L battery boxes have small dent, right cover bent slight
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
R&L front bent slight, dented
front frame
Good
fuel tank
Good
grab irons
Fair
Left platform rear grab iron bent slight
paint
Fair
Faded, surface rust spots, scratches, decals weathered
pre-cleaner bowl
Good
Dust ejector tube not connected
radiator grill & shroud
Good
rear frame
Good
steps / ladder
Fair
R&L ladder assembly bottom steps rusted slight, right step bent slight
safety items
3
2
1
back up alarm functioning
No
brakes functioning
Yes
rops
Yes
brake hold
Good
glass / mirrors
Poor
horn
Fair
Inoperable, horn button broken
parking brake - safety items
Good
rops
Good
Angus Palm cab has many screw holes
seat belt - safety items
Fair
gauges, operator station, console
11
3
2
back up alarm
Yes
Inoperable
current o&mm
Yes
rops certification plate
Yes
fuel level - gauges, operator station, console
Full
air conditioner
Fair
Not tested, cold out
dash console
Good
Glovebox cover broken
door latches & hinges
Good
Left door opens little hard
doors
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Fair
Not much air flow to heat vents
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Poor
None
seat cushion / arm rest
Good
switches
Good
windows
Poor
3 front windows broken
windshield wipers
Fair
Rear needs to be tightened to motor, wiper blade worn
engine
5
2
1
blow by
Yes
Little more than normal
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
Yes
Oil pan gasket weeping
water in oil
No
anti-freeze color
Green
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Poor
Serpentine fan belt worn
engine supports
Good
exhaust / muffler
Good
fuel system
Good
May have slight miss
governor
Fair
Doesn’t get to full rpm
operating condition - engine
Fair
Told starts hard in cold weather, started ok today, doesn’t get to full rpm
turbocharger
Good
cooling system
6
0
1
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Poor
Serpentine fan belt worn, not riding on pulleys right
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
3
2
0
notes - electrical, starting and charging system
LF turn signal broken off, LR inoperable
alternator
Good
batteries / cables
Good
lighting
Fair
RF upper light inoperable, RF lower light loose, LF lower bracket bent slight, RR light inoperable
starter
Good
wiring
Fair
transmission
8
0
0
leaks - transmission
Yes
Leak by transmission pump area, clean and inspect
mag screens checked
No
transmission - noisy
No
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
Autoshift was little hesitating due to engine rpms
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
5
2
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Fair
Right rod seal weeping
steering linkage
Fair
P/b worn slight
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
5
0
0
holds in park
Yes
holding what gear?
2nd
control valve
Good
lines / tubes
Good
parking brake - brake
Good
pedal
Good
type (wet, dry)
Good
hydraulics
5
3
0
leaks - hydraulics
Yes
bucket & hoist kickout
Fair
Hoist kick out inoperable
control linkage
Good
hose lines
Fair
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
Hydraulic oil low
tilt cylinder
Fair
Rod seal seeping
bucket
4
1
1
bucket bottom
Good
Cracked underside, plated inside bucket floor
bucket sides
Good
Lower front edge protection
cutting edges
Good
Hardfaced across front
loader frame
Good
loader pins & bushings
Poor
Bucket pivot p/b worn bad, about 1/2” movement, dogbone p/b worn
teeth / adapters
Fair
Worn slight, not flipped
final drives
3
0
0
leaks - final drives
No
front axle
Good
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
58
Notes - TIRES
TIRES MAY BE SWAPPED
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XHA2
30
56
No
Yes
Yes
Left Rear
Michelin XHA2
34
63
No
No
Yes
Right Front
Michelin XHA2
30
56
No
Yes
Yes
Right Rear
Michelin XHA2
32
59
No
No
No
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Komatsu WA500-3L on Mascus USA