Quick Search

Komatsu WA270-7

Komatsu WA270-7

Year
2015
Working hours
11,455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandKomatsu WA270-7
Michigan CAT
CategoryWheel Loaders
Serial NumberA27191
Unit NumberA27191
Catalog Number10090680
Year2015
Hours11,455 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax64,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
Ride ControlRide Control
Steering Type - WheelSteering Type - Wheel
Auxiliary Hydraulics - 3rd ValveAuxiliary Hydraulics - 3rd Valve
Auto ShiftAuto Shift
Additional informationCONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
KOMATSU- CAB, AC, JRB QC, BKT, 3V, 20.5-R25
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • Yes
  • No
  • Good
  • Good
  • FairLeft top battery box dented
  • FairFaded, peeling
  • FairRight side panel creased at end
  • FairLeft side front fender cracked at top
  • Good
  • Good
  • Good
  • FairFaded, paint chips amd Scale rust in areas over machine
  • FairFiberglass on sides of grille cracked through
  • Good
  • Good
safety items
401
  • YesWorking
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodInner and outer mirrors in place (no chips or cracks)
  • Good
  • Good
  • Good
  • PoorNot dated, belt stuck
gauges, operator station, console
1511
  • YesWorking
  • Yes
  • Yes
  • GoodBlows,cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodEquipped wirh inner and outer mirrors
  • Good
  • Good
  • GoodWorking shows 11456hrs,
  • Poor
  • FairAir ride seat suspension, cushion coverimg worn
  • Good
  • GoodCab glass in place (no chips or cracks)
  • GoodBoth wipers working
engine
800
  • NoSlight
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • YesTop front of valve cover seeping/leaking
  • No
  • Green
  • Powered by Komatsu 6-cylinder turbo diesel
  • Warning light goes out when started
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
500
  • No
  • No
  • No
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
electrical, starting and charging system
400
  • No
  • Good
  • GoodAll,floodlights working
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • GoodShifted through speeds, variable speed control working in 1st, spins tires in a pile
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • GoodNo movement seen in center pin area
  • Good
  • Good
  • GoodBoth dry
  • Good
brake
700
  • Yes
  • Service and parking brake operated good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
axle assemblies
300
  • GoodPinion and wheel seals are dry
  • Good
  • Good
hydraulics
1000
  • Auxiliary hydraulics plumbed to top of coupler
  • GoodRide control function working
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • GoodBoth dry
  • GoodHydraulic functions operated good
  • Good
  • Good
bucket
720
  • 8’10ft bucket JRB coupler and bucket
  • GoodHeel end wear plates worn (can be flipped)
  • FairInner floor cracked at radious lift gussets
  • Good
  • GoodZ-link bushing shows some wear
  • Good
  • GoodIn good condition and has a flip left
  • Good
  • Good
  • FairHorizontal hydraulic pin lock coupler has some play between coupler and bucket,
final drives
200
  • Good
  • Good
tires
  • 20.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin (XHA2)1025NoNoNo
Left RearMichelin (XHA2)1125NoNoNo
Right FrontMichelin (XHA2)1125NoNoNo
Right RearMichelin (XHA2)1225NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering