Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
Komatsu
Quick Search
Contact dealer
Komatsu WA270-7
2013
13312 Hours
MICHIGAN CAT
Brand
Komatsu WA270-7
Category
Wheel Loaders
Serial Number
80145
Unit Number
80145A
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Komatsu WA270-7
Home
Construction
Loaders
Wheel Loaders
Komatsu
Komatsu WA270-7
Year
2013
Working hours
13,312 h
Print
Add to favorites
‹
›
×
Videos of Komatsu WA270-7
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
72,900
MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Komatsu WA270-7
Michigan CAT
Category
Wheel Loaders
Serial Number
80145
Unit Number
80145A
Catalog Number
10090479
Year
2013
Hours
13,312 h
Country
United States
Location
Shelby Twp., United States
Pricing
Price Excluding Tax
72,900
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Bucket
Bucket
Lift - Standard
Lift - Standard
Ride Control
Ride Control
Coupler - Quick
Coupler - Quick
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Mirrors
Mirrors
Coupler Type - Hydraulic
Coupler Type - Hydraulic
ROPS
ROPS
Counterweight
Counterweight
Steering Type - Wheel
Steering Type - Wheel
Radio
Radio
Auto Shift
Auto Shift
Arrangement - Material Handler
Arrangement - Material Handler
Differential Type
Differential Type
Additional information
-CAB, AC, HQC, STD LIFT, RC, BKT
CONDITION, HOURS, AND ATTACHMENTS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
3
0
cleaning required
Yes
machine muddy
s.o.s. taken
No
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Fair
left rear battery box cover bent
decals
Good
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
paint
Fair
light faded surface rust over lower machine areas
radiator grill & shroud
Fair
grille housing louvers cracked
rear frame
Good
sheet metal
Good
steps / ladder
Good
safety items
4
1
0
back up alarm functioning
Yes
working
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
glass / mirrors
Good
inner and outer mirrors in place
horn
Good
working
parking brake - safety items
Good
Working
rops
Good
seat belt - safety items
Fair
not dated
gauges, operator station, console
15
2
0
back up alarm
Yes
working
rops certification plate
Yes
sound proofing
Yes
dash console
Good
door latches
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
all gauges working
glass/mirrors
Good
inner and outer mirrors in place
heater
Good
interior lights
Good
working
meter
Good
hour meter working shows 13312hrs,
seat belt - gauges, operator station, console
Fair
retractable style belt (not dated)
seat cushion / arm rest
Fair
Grammer air ride seat suspension (armrest worn)
switches
Good
windows
Good
all cab glass in place (no chips or cracks)
windshield wipers
Good
both wipers working
engine
7
0
0
blow by
Yes
slight?moderate
compression in radiator
No
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
red clean
notes - engine
Powered by Komatsu SAA6D107E-2 (6-cylinder turbo diesel)
oil pressure (h/l/n)
warning light goes out when started
smoke (b/d/l/w)
normal
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Good
fuel system
Good
operating condition - engine
Good
runs good
turbocharger
Good
turbocharger / blower
Good
cooling system
6
0
0
leaks - cooling system
No
oil in anti-freeze
No
coolers
Good
fan
Good
hydraulic drive
fan drive
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
electrical, starting and charging system
5
1
0
block heater
No
ether aid
No
alternator
Good
batteries / cables
Good
lighting
Fair
left front upper flood not working, signal warning lights not working
starter
Good
starter electric
Good
wiring
Good
transmission
8
0
0
transmission - noisy
No
case
Good
controls - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
shifted through speeds, variable speed 1-2 operated good
seals
Good
temp / pressure gauges
Good
powertrain temp gauge working
transmission
Good
transmission - forward shifts
Good
steering
5
0
0
articulate p & b
Good
no movement seen in center pin area
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
both dry
steering wheel tilt / extend
Good
brake
6
0
0
holds in park
Yes
leaks - brake
No
notes - brake
service and parking brake working good
control valve
Good
lines
Good
lines / tubes
Good
parking brake - brake
Good
working
pedal
Good
type (wet, dry)
Good
wet inbpard
axle assemblies
1
2
0
front axle housing
Fair
left front outer wheel seal leaking
rear axle housing
Good
wheel lugs & rims - axle assemblies
Fair
2 bolts on left front and 1- on right front broken
hydraulics
10
0
0
accumulator charge - ride control
Good
ride control working
bucket & hoist kickout
Good
both kickouts working
bucket cylinder
Good
control linkage
Good
hose lines
Good
hoses & tubes - hydraulics
Good
lift cylinders
Good
both dry
overall operating condition
Good
hydraulic functions operated good
pumps & valves
Good
tank
Good
bucket
7
0
0
standard lift
Yes
bucket bottom
Good
bucket linkage - bucket 1
Good
just starting to show wear at pivot points
bucket sides
Good
cutting edges
Good
in good condition and has a flip left
loader frame
Good
loader pins & bushings
Good
loader mpunting bushings just starting to show wear
quick coupler
Good
JRB horizonal hydraulic operated coupler operated good (has some play between coupler and bucket)
final drives
1
0
0
oscillation
Good
tires
Spare
No
Average Life Remaining - TIRES
75
Tire Size - TIRES
20.5-R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin (XHA2)
30
75
No
No
No
Left Rear
Michelin (XHA2)
29
75
No
No
No
Right Front
Michelin (XHA2)
31
75
No
No
No
Right Rear
Michelin (XHA2)
31
75
No
No
No
general condition
3
0
0
et download available
No
machine starts and is operable
Yes
s.o.s. (all compartments)
No
tires are aired up and drivable
Yes
vids/vims download available
No
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Komatsu WA270-7 on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.