Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
Kawasaki
Quick Search
Contact dealer
Kawasaki 95ZV
2003
13515 Hours
MICHIGAN CAT
Brand
Kawasaki 95ZV
Category
Wheel Loaders
Serial Number
97C45110
Unit Number
97C45110
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Kawasaki 95ZV
Home
Construction
Loaders
Wheel Loaders
Kawasaki
Kawasaki 95ZV
Year
2003
Working hours
13,515 h
Print
Add to favorites
‹
›
×
Videos of Kawasaki 95ZV
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
68,000
MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Kawasaki 95ZV
Michigan CAT
Category
Wheel Loaders
Serial Number
97C45110
Unit Number
97C45110
Catalog Number
4881872
Year
2003
Hours
13,515 h
Country
United States
Location
Grand Rapids, United States
Pricing
Price Excluding Tax
68,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
AUTO SHIFT
AUTO SHIFT
BUCKET
BUCKET
COUNTERWEIGHT
COUNTERWEIGHT
WEIGHT MONITORING SYSTEM
WEIGHT MONITORING SYSTEM
Additional information
AIR CONDITIONER
AM FM RADIO
AUTO SHIFT
BUCKET
COUNTERWEIGHT
EROPS
LIGHTING
WEIGHT MONITORING SYSTEM
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
7
0
cleaning required
Yes
cab or canopy
Good
counterweight
Good
crankcase guard / battery box
Fair
R&L battery box covers rusted through, left battery box bent up slight
differential supports
Good
eng. enclose hood / stack
Good
fenders
Fair
R&L front rusted through slight
front frame
Good
fuel tank
Good
grab irons
Fair
Right platform front grab iron tube broken loose at bottom mount
paint
Fair
Faded slight, scratches, decals on hood missing, decals weathered, few small surface rust spots
pre-cleaner bowl
Good
radiator grill & shroud
Fair
Grill bent slight at bottom
rear frame
Good
sheet metal
Fair
R&L bolted covers in front of engine doors missing, told has plates
steps / ladder
Fair
RF upper ladder assembly bent bad, RR step missing
safety items
4
2
0
back up alarm functioning
No
brakes functioning
Yes
rops
Yes
brake hold
Good
glass / mirrors
Good
horn
Good
parking brake - safety items
Good
rops
Fair
Weight monitor system mounted to RF post, fire extinguisher mount and screw holes in LR post
seat belt - safety items
Fair
gauges, operator station, console
13
3
0
back up alarm
Yes
Inoperable
rops certification plate
Yes
Weathered
fuel level - gauges, operator station, console
Full
notes - gauges, operator station, console
AM/FM radio inoperable
air conditioner
Fair
Not tested, cold out
dash console
Good
door latches & hinges
Good
doors
Good
ems panel / warnings
Good
floor mats
Good
gauges
Good
glass/mirrors
Good
heater
Fair
Blower inoperable
interior lights
Good
meter
Good
seat belt - gauges, operator station, console
Fair
10/2003, expired
seat cushion / arm rest
Good
switches
Good
windows
Good
windshield wipers
Good
Rear wiper blade worn
engine
7
0
1
blow by
Yes
Slight normal
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
Green
notes - engine
Cummins diesel
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
Normal
air cleaners
Good
belts / pulleys - engine
Good
engine supports
Good
exhaust / muffler
Poor
Muffler broken out at outlet, no exhaust stack
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
cooling system
7
0
0
leaks - cooling system
No
oil in anti-freeze
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
3
2
0
ether aid
Yes
notes - electrical, starting and charging system
No front turn signals
alternator
Good
batteries / cables
Good
lighting
Fair
2 front lights inoperable, 1 missing, LF lower light bracket bent slight, 1 rear inoperable
starter
Good
wiring
Fair
transmission
8
1
0
leaks - transmission
Yes
Weeping seal, check line by RR corner of transmission
mag screens checked
No
transmission - noisy
No
notes - transmission
Autoshift functioning, oil little dirty
case
Good
controls - transmission
Good
drive shaft
Good
operating condition - transmission
Good
seals
Fair
Rear output pinion seal weeping
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
7
0
0
articulate p & b
Good
hand metering unit
Good
lines / fittings - steering
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
4
0
0
holds in park
Yes
holding what gear?
2nd
control valve
Good
parking brake - brake
Good
pedal
Good
type (wet, dry)
Good
hydraulics
4
4
0
leaks - hydraulics
Yes
bucket & hoist kickout
Fair
Hoist kick out inoperable
control linkage
Good
hose lines
Fair
lift cylinders
Fair
R&L rod seals weeping
overall operating condition
Good
pumps & valves
Good
tank
Good
Hydraulic oil low
tilt cylinder
Fair
R&L rod seals weeping
bucket
6
0
0
bucket capacity
7.0 cu yd
bucket s/n - bucket
041/AKR46383
notes - bucket
Newer bucket
bucket bottom
Good
bucket sides
Good
cutting edges
Good
loader frame
Good
loader pins & bushings
Good
Loader arm pivot p/b worn slight, bucket p/b fairy tight
teeth / adapters
Good
Worn slight, not flipped
final drives
4
0
0
leaks - final drives
No
front axle
Good
oscillation
Good
rear axle
Good
wheel lugs & rims - final drives
Good
tires
Average Life Remaining - TIRES
59
Notes - TIRES
RR has side section repairs TIRES MAY BE SWAPPED
Tire Size - TIRES
29.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Michelin XHA
36
72
No
Yes
Yes
Left Rear
Bridgestone VSKT
28
51
No
Yes
Yes
Right Front
Michelin XHA
32
64
No
Yes
Yes
Right Rear
26
52
Yes
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Vishay weight monitor system
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Kawasaki 95ZV on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.