Quick Search

John Deere 844K

John Deere 844K

Year
2017
Working hours
12,131 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Batavia, NY
+1 7747376569
Show phone number
Basic information
BrandJohn Deere 844K
Milton CAT
CategoryWheel Loaders
Serial NumberHF681474
Unit NumberEQ277112
Catalog Number10108673
Year2017
Hours12,131 h
CountryUnited States
LocationBatavia, United States
Pricing
Price Excluding Tax170,715 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BucketBucket
Steering Type - WheelSteering Type - Wheel
Anti-theft SystemAnti-theft System
Weight Monitoring SystemWeight Monitoring System
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Vital Information Management System (VIMS)Vital Information Management System (VIMS)
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1900
  • Yes
  • No
  • No
  • No
  • 75%
  • 100%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • Appears to be leaking engine oil from valve cover and crank case Engine access doors are hard to open.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
640
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • FairSmall leaks from multiple hoses
  • Good
  • FairLacking power hydraulics will not lift machine
  • Fair
  • Good
  • Good
bucket
1000
  • 1980424
  • 7.25Cu.Yd.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy LDSR 30050
Left RearMichelin XHA225
Right FrontGalaxy LDSR 30050
Right RearMichelin XHA225
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering