John Deere 844K

John Deere 844K

Price
135,778 USD
Year
2011
Working hours
8226 h
Videos of John Deere 844K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 844K
CategoryWheel Loaders
Serial Number1DW844KXHBD640679
Unit Number100026602
Catalog NumberCU4433626
Manufacturing Year2011
Hours8226 h
CountryAustralia
LocationBrisbane - Jfj, QL
Pricing
Price Excluding Tax$ 135,778
Tax (10%)$ 13,578
Price Including Tax$ 149,356
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
FIRE SUPPRESSION SYSTEMFIRE SUPPRESSION SYSTEM
Additional InformationBATTERY/STARTER LOCKOUTS
ESTOPS
GP BUCKET/BOCE
JOHN DEERE 844K
LOADRITE PRINTER & SCALES
REVERSE CAMERA
NEW PAINT
UHF RADIO FITTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone