John Deere 844K

John Deere 844K

Price
82,500 USD
Year
2012
Working hours
11123 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 844K
CategoryWheel Loaders
Serial Number1DW844KXVBD640029
Unit Number10073936
Catalog NumberCU4491653
Manufacturing Year2012
Hours11123 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$ 82,500
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • No
  • Buena
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • Bueno
  • Bueno
  • Bueno
  • Fairno enfría correctamente
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairno enciende
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • YesPosible fuga de refrigerante
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • rojo
  • 1/4
  • Bueno
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
cooling system
  • NoPosible fuga de refrigerante
  • No
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Buena
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • 3 marcha
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • Bueno
  • Good
  • Good
  • Good
  • Fair
  • FairFuga de aceite hidráulico por manifiesto de distribución pilotajes de aceite hidráulico
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 7cubo
  • 7 cubo
  • Bueno
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Equipo en condiciones de operación con detalles de aire acondicionado no enfría luz interior no enciende
  • Motor con fugas de refrigerante por manguera de salida de motor a radiador
  • Sistema hidráulico con fugas de aceite hidráulico por manifor de distribución de línea piloto por manguera
  • Neumáticos con 100 %de vida útil
axle assemblies
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • Bueno
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • No
  • Bueno
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 100 %
  • Bueno
  • 29.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontWESTLAKE32100NoNoNo
Left RearROCK BUSTER18100NoNoNo
Right FrontWESTLAKE32100NoNoNo
Right RearROCK BUSTER18100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 2 29277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources