John Deere 724K

John Deere 724K

Price
68,172 USD
Year
2014
Working hours
8218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 724K
CategoryWheel Loaders
Serial Number1DW724KZCDD657157
Unit Number800207909
Catalog NumberCU4337597
Manufacturing Year2014
Hours8218 h
CountryCanada
LocationCandiac, QC
Pricing
Price Excluding Tax$ 68,172
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
LIGHTING SYSTEMLIGHTING SYSTEM
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Poor
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Yes
  • No
safety items
  • Good
  • FairExpiré janvier 2015 - Expired 15 of january
  • Good
  • Good
  • Good
  • Good
  • FairExpiré 2014 - Expired 2014
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Poor
  • FairRadio manquant - Missing radio
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairSale - Dirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairSale - Dirty
  • Good
  • Good
  • Poor
  • Yes
  • No
  • No
  • No
  • No
  • Yes
  • N/A
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • YesFuite près du front cover, fuite pompe de fan et suinte par un sensor - leak near front cover, fan pump and minor leak by a sensor
  • No
  • Rouge - Red
  • N/A
  • 100%
  • 8120 heures
  • Bonne - Good
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • 8120 heures
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
transmission
  • FairSuintage - Minor Leak
  • Good
  • Good
  • FairUn peu loose - Minor play
  • FairSuintage - Minor Leak
  • Good
  • PoorCode derreur aléatoire du by-pass du filtreur de transmission - Random code by-pass transmission filter
  • Good
  • Good
  • FairSuintage - Minor Leak
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUn peu loose - Minor play
  • Yes
  • No
  • No
steering
  • FairLoose
  • Good
  • Good
  • FairLes deux cylindres suintes - Two cylinder minor leak
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPédale a frein saisie - Brake pedal seised
  • Good
  • Goodhumide
  • Yes
  • No
  • 4e vitesses - 4 th gear
hydraulics
  • Good
  • Good
  • Poor
  • Good
  • Good
  • FairQuelque hose dusée sur la broche - Many hoses worn
  • Good
  • Good
  • Good
  • Good
  • FairSuinte au dessus du réservoir - Minor leak on top of the tank
  • Good
  • YesSuinte un peu partout - Minor leak
attachments / work tools
  • Quick coupler Vallée 700084765
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLousse sur le quick coupler - Medium play quick coupler
  • Good
  • Good
  • No
  • Yes
final drives
  • Good
  • Good
  • Fairlousse
  • Good
  • FairLoose
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • No
  • No
  • Suintage seal de roue avant droite - Minor leak front right wheel seal
general condition
  • Good
  • Good
  • Fair
  • No
  • Yes
  • No
  • Yes
  • No
torque converter
  • Good
  • FairSuintage proche du torque - Minor leak near the torque
  • No
tires
  • Bridgestone V-Steel M-Traction
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Eddie Folgado
Canada
Telephone:+1 514 334 7018
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone