John Deere & CO. 644K

John Deere & CO. 644K

Price
135,000 USD
Year
2013
Working hours
5896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 644K
CategoryWheel Loaders
Serial Number651103
Unit Number466810
Catalog NumberCU4516012
Manufacturing Year2013
Hours5896 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 135,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationENGINE,PVX6090,9 LTR,232HP, T4
AM FM CD RADIO / EROPS
LIGHTING, INTERIOR & WORK
2013 JOHN DEERE 644K W/LOADER
BUCKET-GP,108" W/TEETH 4.2 CYD
TIRES,MICHELIN 23.5R25 @85%
BOOM, GP / AUTO SHIFT
POWERSHIFT 5F-3R/DIFF LOCK/UNLOC
RIDE CONTROL / STANDARD LIFT
AIR CONDITIONER/HEATER/DEFROSTER
COUPLER, QUICK / HYDRAULIC
AS IS / AS RECEIVED
COUNTERWEIGHT / ALARM, TRAVEL
HI-BACK CLOTH SUSPENSION SEAT
12' SNOW PLOW , JD
5896/08/06/18
FIRE EXTINGUISHER / BEACON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorSep. 12
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • No
  • normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • Yes12’ plow
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
  • 108”
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition , good shape machine,customer might want to swap tires with new machine.
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • Customer might swap tires with new machine
  • 23.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin4290NoNoNo
Left RearMichelin3680NoNoNo
Right FrontMichelin3885NoNoNo
Right RearMichelin3680NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone