John Deere & CO. 644J

John Deere & CO. 644J

Price
46,000 USD
Year
2006
Working hours
24770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 644J
CategoryWheel Loaders
Serial Number606700
Unit Number473730
Catalog NumberCU4562478
Manufacturing Year2006
Hours24770 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 46,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2006 JOHN DEERE 644J W/LOADER
24770/11/14/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM,TRAVEL / FIRE EXTINGUISHER
AM & FM RADIO & CD / MIRRORS
AS IS / AS RECEIVED
BUCKET-GP,116" W/BOCE SL
COUNTERWEIGHT / ENGINE ENCLOSURE
DIFF LOCK/UNLOC / RIDE CONTROL
ENGINE,2240,6068H,185HP,TIER 3
ETHER AID
HYDRAULICS, STANDARD 68GPM
LIGHTING,INTERIOR-CAB & WORK
SEAT, HI-BACK CLOTH W/ 2" BELT
STANDARD LIFT / BOOM, GP / EROPS
TIRES,NONMATCHING 23.5R25 @35-3%
TRANSMISSION,POWERSHIFT,F4-R3
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information2006 JOHN DEERE 644J W/LOADER
24770/11/14/19
AIR CONDITIONER/HEATER/DEFROSTER
ALARM,TRAVEL / FIRE EXTINGUISHER
AM & FM RADIO & CD / MIRRORS
AS IS / AS RECEIVED
BUCKET-GP,116" W/BOCE SL
COUNTERWEIGHT / ENGINE ENCLOSURE
DIFF LOCK/UNLOC / RIDE CONTROL
ENGINE,2240,6068H,185HP,TIER 3
ETHER AID
HYDRAULICS, STANDARD 68GPM
LIGHTING,INTERIOR-CAB & WORK
SEAT, HI-BACK CLOTH W/ 2" BELT
STANDARD LIFT / BOOM, GP / EROPS
TIRES,NONMATCHING 23.5R25 @35-3%
TRANSMISSION,POWERSHIFT,F4-R3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeptember 14
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFirst picture is seat, seat covers
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Green
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • FairLower pin has play
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTilt lock has some play,still works
  • Good
brake
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 116”
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight and left side worn
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition, lower articulations pin worn
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDouble coin1835NoNoNo
Left RearMichelin810NoNoNo
Right FrontDouble coin2035NoNoNo
Right RearBridgestone33NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources