John Deere & CO. 644H

John Deere & CO. 644H

Price
44,000 USD
Year
2002
Working hours
21210 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 644H
CategoryWheel Loaders
Serial Number585423
Unit Number471368
Catalog NumberCU4509779
Manufacturing Year2002
Hours21210 h
CountryUnited States
LocationPueblo West, CO
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*NEW REAR DIFF & U JOINTS
*NO QUICK COUPLER
0P0900/21210/07/31/19
2002 JOHN DEERE 644H W/LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO / EROPS
AS IS / AS RECEVIED
AUTO SHIFT / RIDE CONTROL
BOOM, GP / COUNTERWEIGHT
BUCKET-GP, 4.25 YD3 W/BOCE 144"
CONSIGNMENT / MILYARD M.
DIFF LOCK/UNLOC / STANDARD LIFT
ENGINE,POWERTECH 6068H,6.8L T2
FIRE EXTINGUISHER / BEACON
SEAT, HI-BACK CLOTH W/BELT
TIRES, DOUBLE COIN 23.5R25 @50%
TRANSMISSION,JOYSTICK FNR,5F-3R
LIGHTING, INTERIOR & WORK
ENGINE ENCLOSURES / MIRRORS
BLOCK HEATER / ETHER AID
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*NEW REAR DIFF & U JOINTS
*NO QUICK COUPLER
0P0900/21210/07/31/19
2002 JOHN DEERE 644H W/LOADER
AIR CONDITIONER/HEATER/DEFROSTER
AM FM RADIO / EROPS
AS IS / AS RECEVIED
AUTO SHIFT / RIDE CONTROL
BOOM, GP / COUNTERWEIGHT
BUCKET-GP, 4.25 YD3 W/BOCE 144"
CONSIGNMENT / MILYARD M.
DIFF LOCK/UNLOC / STANDARD LIFT
ENGINE,POWERTECH 6068H,6.8L T2
FIRE EXTINGUISHER / BEACON
SEAT, HI-BACK CLOTH W/BELT
TIRES, DOUBLE COIN 23.5R25 @50%
TRANSMISSION,JOYSTICK FNR,5F-3R
LIGHTING, INTERIOR & WORK
ENGINE ENCLOSURES / MIRRORS
BLOCK HEATER / ETHER AID
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSep 11
  • Good
gauges, operator station, console
  • FairNo cold air
  • Good
  • Good
  • Good
  • Good
  • FairNot working
  • Good
  • FairWorn bad
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Green
  • Customer reports that the engine was bebuilt at 12,000 hrs.
  • Customer reports that the engine was bebuilt at 12,000 hrs.
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • FairRear tail and blinker not working 1 front lower left light not working
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 114”
  • 114”
  • Yes
  • Good
  • Good
  • FairLittle play not bad
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition
axle assemblies
  • Customer reports that they just had the rear diff rebuilt and new driveline and U-joints.
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDouble coin2450NoNoNo
Left RearDouble coin2450NoNoYes
Right FrontDouble coin2655NoNoNo
Right RearDouble coin2450NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources