John Deere 644H

John Deere 644H

Price
36,845 USD
Year
1999
Working hours
19484 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 644H
CategoryWheel Loaders
Serial NumberDW644HX573256
Unit NumberCN12250
Catalog NumberCU4501307
Manufacturing Year1999
Hours19484 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 36,845
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationECM DOWNLOAD: NO
TIRE SIZE: 23.5-25
EDGE
BUCKET SIZE: 4.0YD
COMMENT: BUCKET SIZE APPROXIMATE NO TAG.
C/E OR TEETH: EDGE
PRODUCT LINK: INQUIRE FOR OPTIONS ON
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone