John Deere & CO. 624K

John Deere & CO. 624K

Price
115,000 USD
Year
2013
Working hours
2050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 624K
CategoryWheel Loaders
Serial Number650525
Unit NumberL8450
Catalog NumberCU4554779
Manufacturing Year2013
Hours2050 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 115,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information20.5 X 25 TIRES
PAYLOAD MONITORING SYSTEM
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
Additional Information20.5 X 25 TIRES
PAYLOAD MONITORING SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • No
  • No
  • MINNESOTA DOT TRADE
  • Fair
  • FairRUST ON DOORS
  • Good
  • FairSOME RUST
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairBOTTOM HALF RUST
  • Good
  • Good
  • FairSHOWS RUST
  • Good
  • Good
  • Good
  • FairBOTTOM HALF RUST
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
  • FULL
  • Good
  • Good
  • Good
  • Good
  • FairSOME RUST
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • ORANGE YELLOW
  • NA
  • FULL
  • HAS A TYPICAL JD VIBRATION @ 1500 RPM
  • NIORMAL
  • NORMAL
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • FairROD ENDS P & B 1/16" - 1/8" PLAY
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • SECOND
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • PoorSOME BENT, TUBES DAMP
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • 3 CYD
  • 60035
  • 60035 ACS
  • 3 CYD, 108" WIDE
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairCOUPLER TO LOADER ARM 1/16" - 1/8" PLAY, 1/4" SIDE TO SIDE PLAY
  • Good
  • Fair50%
  • Good
  • FairP & B 1/16" - 1/8" PLAY, 1/4" SIDE TO SIDE PLAY
  • PoorACS PRO 2000 1/2" PLAY
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSHOW RUST
axle assemblies
  • No
  • No
  • Good
  • Good
  • FairSOME RUST
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • FairSOME RUST SEE PICTURES
  • Good
  • Good
torque converter
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 20.5X25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN31NoNoNo
Left RearMICHELIN21NoNoNo
Right FrontMICHELIN31NoNoNo
Right RearMICHELIN18NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources