John Deere & CO. 444J

John Deere & CO. 444J

Price
48,000 USD
Year
2005
Working hours
7562 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 444J
CategoryWheel Loaders
Serial NumberDW444JZ598458
Unit Number204U002
Catalog NumberCU4568685
Manufacturing Year2005
Hours7562 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$ 48,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional InformationPICTURES AS OF: 1/6/20 7132 HOURS
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional InformationPICTURES AS OF: 1/6/20 7132 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Some mouse damage to seat/floormat.
  • GoodNo damage, batteries are secured correctly.
  • Good
  • GoodNo damage.
  • Good
  • Good
  • Good
  • GoodStraight, no damage.
  • FairPlastic fenders bent/damaged...useable.
  • GoodNo damage.
  • GoodNo damage.
  • FairTop cab grab irons bent.
  • Good
  • GoodPlastic turbo style.
  • FairMinor bends.
  • GoodNo damage.
  • Good
  • FairMinor bends.
  • GoodStraight and secured.
safety items
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • GoodWorking correctly.
  • GoodOperates correctly.
  • Good
  • Good
gauges, operator station, console
  • Good
  • GoodDirty, no damage.
  • PoorButton missing LH handle, replace.
  • Good
  • GoodAll warning lights and alarm working correctly.
  • FairCouple of holes from mice.
  • GoodAll working.
  • Good
  • GoodAll fan speeds working correctly.
  • Good
  • GoodCounting correctly.
  • GoodApril 2005.
  • PoorFoam is gone in lower cushion (mice), tear in backrest.
  • GoodSoft key panel.
  • FairLH side window latch broken.
  • GoodWorking correctly.
engine
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Normal
  • Good
  • Good
  • Good
  • GoodNo leaks/looseness.
  • GoodNo leaks.
  • Good
  • GoodEngine starts and runs correctly.
  • GoodNo leaks.
cooling system
  • No
  • Good
  • GoodClean, no damage.
  • Good
  • GoodNo leaks.
  • GoodClean, no damage.
electrical, starting and charging system
  • Yes
  • Yes
  • No
  • GoodCharging correctly.
  • Good
  • FairDriving lights and front signals not working. LF signal light broken.
  • Good
  • GoodNo visible issues.
transmission
  • No
  • No
  • GoodDry, no leaks.
  • GoodUp/down shift button covers missing.
  • Good
  • GoodMachine drives and shifts correctly through all gears.
  • GoodNo leaks.
  • Good
  • GoodStalls correctly, 2170 rpm.
  • GoodShifts correctly/smoothly.
  • GoodShifts correctly/smoothly.
  • Good
steering
  • GoodNo looseness.
  • Good
  • Good
  • FairMinor seeping LH cylinder.
  • Good
brake
  • Yes
  • No
  • 2nd.
  • GoodDry.
  • Minor leak at hose to rear brakes.
  • GoodOperates correctly.
  • Good
hydraulics
  • No
  • GoodWorking correctly.
  • Good
  • Good
  • GoodDry.
  • Good
  • Good
  • GoodNo damage/leaks.
  • GoodDry.
bucket
  • JRB
  • 100” GP bucket.
  • Good
  • Good
  • GoodNo looseness.
  • GoodNo looseness.
  • GoodMinor dent.
  • Good70% remaining, one is flipped.
  • Good
  • GoodNo looseness.
final drives
  • No
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 1-6-20 at 7510 hrs.
general condition
  • Yes
  • Yes
  • GoodSome fender damage.
  • Good
tires
  • Mismatched tires, some have minor tread and sidewall cuts.
  • 17.5 - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone V-steel2030NoYesYes
Left RearHercules Loadmaster1930NoYesYes
Right FrontGalaxy3099NoNoNo
Right RearGoodyear720NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources