Quick Search

John Deere 444H

John Deere 444H

Year
2003
Working hours
15,824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, FL
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 444H
Michigan CAT
CategoryWheel Loaders
Serial Number588741
Unit Number588741
Catalog Number10106466
Year2003
Hours15,824 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax34,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Coupler - QuickCoupler - Quick
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Coupler Type - HydraulicCoupler Type - Hydraulic
BucketBucket
CounterweightCounterweight
Lift - StandardLift - Standard
Forks - PalletForks - Pallet
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
633
  • Yes
  • No
  • Left rear battery box dented
  • Good
  • GoodAdded counterweight
  • Good
  • PoorWeathered, faded
  • GoodSide panels are straight.
  • Good
  • FairRight upper cab grabirons bent
  • PoorFaded, paint chips and surface rust over machine areas.
  • Fair
  • FairGrille pushed inward
  • PoorBottom front of cab rusted through
  • Good
safety items
303
  • YesWorking
  • Yes
  • YesHoles drilled into left rear rops post, front posts very rusty at bottom
  • Yes
  • Yes
  • Good
  • PoorLeft door and glass assembly missing
  • GoodWorking
  • GoodWorking
  • PoorBottom of front Rops posts rusted.
  • PoorWeathered, outdated
gauges, operator station, console
335
  • Yes
  • YesRops decertified (lower front posts rusty, holes drilled into post for fire extinguisher
  • NoHeadliner missing
  • Good
  • PoorLeft cab door assembly missing
  • GoodEMS warning lights working
  • PoorFloor is rusty
  • FairCracked
  • FairGauge face weathered, faded, tachometer not working
  • PoorFan not working temperature controls very stiff
  • FairDisplay is faded, hour meter shows 15824hrs,
  • PoorOutdated weathered
  • PoorSeat cushion and armrests weathered and torn
  • GoodBoth wipers working
engine
701
  • YesSlight/moderate
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red, clean
  • Powered,by John deere 4045. (4-cylinder turbo diesel )
  • Operated in normal range at idle,
  • Normal
  • Good
  • Good
  • PoorHole rusted through muffler outlet pipe leaking exhaust in engine compartment
  • Good
  • Good
  • GoodStarts and runs good
  • Good
  • Good
cooling system
600
  • No
  • Shroud cracked
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • No
  • Good
  • Good
  • FairLower front floods not working
  • GoodStarter recently replaced
  • Good
transmission
520
  • YesTransmission case is wet needs cleaned to pinpoint any leaks
  • Testing area was limited to 1st and second gear, spins tires in a pile in 1st
  • Good
  • GoodU joint retainers recently replaced
  • Fair
  • FairCooler line on left side of transmission case leaking
  • Good
  • Good
  • Good
steering
320
  • Steers good
  • FairCenter pin mounting bushings show aprox 1/4in play
  • Good
  • Good
  • Good
  • FairBoth seeping/leaking from packing, mounting bushings show aprox 1/4 in play
brake
410
  • Yes
  • Good
  • Good
  • GoodWorking
  • FairPedal has travel growls/chatters when braking hard
  • Good
axle assemblies
210
  • Good
  • Good
  • Fair
hydraulics
422
  • PoorBoth kickouts not working
  • FairSeeping/leaking around head area
  • GoodPilot operated joystick controls
  • FairOuter covering on hydraulic hoses show weathering and cracking
  • PoorBoth lift cylinders leaking from packing
  • GoodHydraulic function operated good
  • Good
  • Good
attachments / work tools
  • YesJRB 60in adjustable pallet style forks, 64in wide carriage
bucket
341
  • Yes
  • 2.50yd
  • JRB bucket 7’11ft wide
  • Good
  • PoorWorn throuh in areas, dented
  • FairBucket cylinder mounting bushings show aprox 1/4 in play Z-link amd dogbone starting to show bushing wear
  • Good
  • FairBeen flipped, has good life left
  • Good
  • FairMounting bushings at coupler shows aprox 1/4 in play
  • FairJRB Hydraulic operated horizontal pin lock coupler operated good (has play between coupler and bucket )
tires
  • 17.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso (WHL-553R)1650NoNoNo
Left RearCamso (WHL-553R)1240NoNoNo
Right FrontCamso (WHL-553R)2270NoNoNo
Right RearCamso (WHL-553R)2275NoNoNo
general condition
300
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering