Quick Search

John Deere & CO. 244K

John Deere & CO. 244K

Year
2015
Working hours
2,333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandJohn Deere & CO. 244K
Ziegler CAT
CategoryWheel Loaders
Serial NumberXKZB039538
Unit NumberEQ0113243
Catalog Number10098060
Year2015
Hours2,333 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax54,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1000 hour PM just completed.

2 Speed
244K
A/C
Cab
GP Bucket
Heat
Std Flow
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Good
  • Na
  • Good
  • Good
gauges, operator station, console
1100
  • Yes
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • Yes
  • Fair
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNa
  • Good
brake
300
  • Yes
  • Yes
  • Na
  • Good
  • Good
  • Good
axle assemblies
300
  • Na
  • Na
  • Na
  • Na
  • Na
  • Na
  • Good.
  • Na
  • Na
  • Na
  • Na
  • NA
  • Na
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Just a bucket
bucket
200
  • 84 inch bucket.
  • No
  • Yes
  • Na
  • Good
  • Good
  • Na
final drives
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
  • None.
  • 0
  • Na
  • NA
  • 365/70R-18
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDunlop12/3260NoNoNo
Left RearDunlop14/3265NoNoNo
Right FrontDunlop13*/3265NoNoNo
Right RearDunlop18/3267NoNoNo
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering