JCB TM220

JCB TM220

Price
69,290 USD
Year
2017
Working hours
605 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB TM220
CategoryWheel Loaders
Serial NumberH2129319
Unit NumberH2129319
Catalog NumberCU4797673
Manufacturing Year2017
Hours605 h
CountryGermany
LocationWeißenhorn
Pricing
Price Excluding Tax69,290 USD
Tax (19%)13,165 USD
Price Including Tax82,455 USD
Details
Additional informationTIRES CONDITION REAR RIGHT: 75 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 85 %
TIRES CONDITION FRONT LEFT: 70 %
BUCKET CONDITION: 90 %
Features
Additional informationTIRES CONDITION REAR RIGHT: 75 %
TIRES CONDITION FRONT RIGHT: 80 %
TIRES CONDITION REAR LEFT: 85 %
TIRES CONDITION FRONT LEFT: 70 %
BUCKET CONDITION: 90 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Soeren Wurmbach
Germany
Telephone:+49 730954150
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone