JCB 456BZX

JCB 456BZX

Price
29,646 USD
Year
1997
Working hours
10000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 456BZX
CategoryWheel Loaders
Serial Number0539003
Unit Number22042979
Catalog NumberCU4647105
Manufacturing Year1997
Hours10000 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 29,646
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
BUCKETBUCKET
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • godet 2480 mm 50% LAME AV SOUDEE
comments, misc. repairs, general remarks
  • FR-23
tires
  • 40%
  • 40 %
  • 23.5R25 GOOD YEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone