JCB 427

JCB 427

Price
84,495 USD
Year
2016
Working hours
3,715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJCB 427
CategoryWheel Loaders
Serial NumberG2407067
Unit NumberG2407067
Catalog NumberCU4839842
Manufacturing Year2016
Hours3,715 h
CountryGermany
LocationWesterstede
Pricing
Price Excluding Tax84,495 USD
Tax (19%)16,054 USD
Price Including Tax100,549 USD
Details
Additional informationTIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Philipp Westhoff
Germany
Telephone:+49 4076119116
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone