Quick Search

JCB 407

JCB 407

Year
2020
Working hours
2,602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandJCB 407
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberJCB40702HK2841575
Unit Number522533
Catalog Number10119555
Year2020
Hours2,602 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax48,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2020 JCB 407 SMALL WHEEL LOADER
2602 GD 4/15/24
AS IS / AS RECEIVED
AXLES,STRAIGHT BEAM, LS DIFF,
BATTERY 12V/80AMP,AUX FLOW,17GPM
BUCKET-GP, 75", 1.00 CYD BOCE
DOME LIGHT, HEADLINER,AM-FM RAD
ENCLOSED CAB, W/AC,HEAT,DEF,ROPS
ENGINE,KDI 2504 TCR,2.5L,64HP,T4
FENDERS, POLY FRT/RR, GRAB IRONS
LIGHTING, HALOGEN ROAD & SIGNAL
LOAD SENSING HYD, SINGLE LEVER
PALLET FORKS, CARR 53"/48"TINES
QUICK-HITCH, HYDRAULIC COUPLER
RECOVERY HITCH & PIN, FLOOR MAT,
SEAT,ADJUSTABLE,CLOTH SUPSENSION
STD LCD DISPLAY & TOGGLES, W/EMS
STD LIFT, GP BOOM , 3RD VALVE,
TILT STEERING, COUNTERWEIGHT,
TIRES,DUNLOP SP T9,365/70R18@35%
TIRES,DUNLOP SP T9,365/70R18@52%
TRANSMISSION, A6VM, 2 SPD HYSTAT
TRAVEL ALARM, BLOCK HEATER,
WASHER-WIPER, FRT/RR, SUN VISOR,
WET DISC BRAKES, LIVE LINK,READY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodFew hood cracks
  • GoodSlight damage, left Lowe support is bent down a bit
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1401
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFronts not working
engine
800
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Blow out coolers
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
800
  • No
  • No
  • Hystat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Yes
  • No
  • Good
  • Good
hydraulics
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes48” tines
bucket
910
  • 1.00 cyd
  • 2047922
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAlmost to needing new
  • Good
  • Good
  • Good
final drives
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Fronts: 52% Rears: 35%
  • Dunlop SP T9
  • 365/70R18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front1252NoNoNo
Left Rear835NoNoNo
Right Front1252NoNoNo
Right Rear835NoNoNo
comments, misc. repairs, general remarks
  • Runs well and does what it should. Clean detail and sell as-is.
general condition
300
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering