Hyundai HX220L

Hyundai HX220L

Price
90,720 USD
Year
2017
Working hours
1,800 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai HX220L
CategoryWheel Loaders
Serial NumberHHKHK601LH0000541
Unit Number22044521
Catalog NumberCU4828419
Manufacturing Year2017
Hours1,800 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax90,720 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
COUPLER, QUICKCOUPLER, QUICK
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • 2 godets 1350 mm 600 mm 70%
  • attache morin
comments, misc. repairs, general remarks
  • FR-23
  • LARGEUR 3M
tires
  • 70%
  • PATINS DE 600 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
UsedEquipmentByBM
France
Telephone:+33 149228299
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone