Hyundai HL760-9

Hyundai HL760-9

Price
49,467 USD
Year
2012
Working hours
12055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyundai HL760-9
CategoryWheel Loaders
Serial NumberCC0000474
Unit NumberCC0000474
Catalog NumberCU4424282
Manufacturing Year2012
Hours12055 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 49,467
Tax (19%)$ 9,399
Price Including Tax$ 58,866
Features
Additional InformationENGINEPOWER: 215 HP
OPERATING WEIGHT: 17.9 T
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone